IESNA:LM-63-2002
[TEST]P1198913
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-830-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 3000K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9112
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1042 1026 1036.7 1057.4 1080.6 1103.8 1125.6 1142.5 1158 1179.7
1212.1 1264.3 1337.7 1424.7 1559.6 1782.9 2034.6 2333.3 2700.1 3070.8
3464.7 3772.1 3964.4 4104.1 4157.2 4177.5 4249.1 4390.7 4387.3 3993.4
2995.9 1281.2 335.4 138.7 51.7 14.5 0
1042 1031.8 1042.5 1063.2 1086.4 1109.6 1130.4 1147.3 1162.8 1183.6
1215 1266.7 1339.2 1424.3 1554.3 1766.4 2013.9 2303.8 2661 3080.5
3471.5 3773 3962 4096.8 4152.9 4185.8 4264.1 4405.7 4382.9 3958.6
2903.1 1187.9 334.9 135.3 51.2 14 0
1042 1030.4 1039.6 1058.9 1081.1 1102.4 1121.2 1133.8 1145.4 1162.3
1188.9 1232.4 1295.7 1372.5 1487.6 1674.1 1912.4 2194.6 2506.3 2860.6
3212.9 3532.8 3757.1 3911.7 4016.6 4119.5 4250.5 4411.5 4485.4 4200.7
3330.8 1692 511.3 188 91.3 19.8 0
1042 1028.4 1037.1 1054.5 1073.4 1091.7 1108.7 1117.4 1123.2 1131.9
1148.3 1177.3 1222.7 1277.8 1355.1 1481.8 1655.3 1859.7 2090.2 2354.1
2646.5 2952.4 3241.9 3490.8 3705.9 3914.2 4186.7 4512.9 4772.5 4769.6
4298.4 3182 1442.6 561.1 193.8 67.2 0
1042 1028.4 1035.2 1050.7 1067.1 1083.5 1100 1109.1 1113.5 1117.8
1132.3 1153.1 1188.4 1228.5 1273.9 1341.6 1443.1 1571.7 1733.6 1927.8
2148.2 2377.8 2641.7 2922.9 3218.7 3535.3 3892.9 4329.8 4876.9 5332.1
5408 4840.1 3291.7 1608.4 567.4 138.2 0
1042 1028.9 1034.7 1048.7 1064.7 1082.1 1097.5 1108.2 1113.5 1118.8
1135.2 1158 1190.8 1226.1 1259 1303.4 1381.7 1482.7 1615.1 1778.5
1963.1 2166.1 2379.2 2631 2909.4 3217.7 3578.7 4028.7 4651.6 5302.2
5671.4 5301.7 3915.1 2197 906.2 209.7 0
1042 1028.4 1033.3 1046.8 1062.8 1079.7 1095.1 1106.7 1114 1122.7
1138.6 1162.8 1191.8 1217.9 1239.6 1274.9 1335.8 1413.6 1522.8 1659.6
1813.3 1979.1 2162.7 2370.5 2610.2 2873.6 3223 3659 4246.7 4964.3
5420.6 5002 3434.7 1793 655.8 112.1 0
1042 1031.8 1032.8 1043.9 1059.9 1078.7 1096.6 1111.6 1124.1 1132.8
1143.5 1159.4 1177.8 1190.3 1204.4 1227.1 1259.4 1300.5 1362.9 1456.6
1561.5 1681.4 1817.6 1972.3 2145.3 2352.2 2598.2 2904.6 3281.5 3767.7
4069.3 3550.2 2292.7 1022.6 261.5 43 0
1042 1035.2 1034.7 1042.5 1057.9 1078.2 1099 1118.3 1133.8 1144.9
1155.1 1164.7 1167.6 1166.7 1171.5 1182.1 1199.5 1225.1 1264.3 1321.3
1400.6 1492.4 1604.5 1736.9 1887.2 2056.4 2241 2457 2714.6 2936.9
2884.3 2302.4 1315.5 475.1 118.4 33.3 0
1042 1038.6 1039.1 1044.9 1059.4 1077.7 1101.9 1125.6 1144.4 1159.4
1172 1179.2 1179.2 1176.8 1174.4 1173.4 1177.8 1191.8 1218.9 1262.3
1324.2 1406.4 1503 1618 1753.9 1907.5 2072.3 2243.4 2385.5 2402.9
2123.1 1404 501.7 135.8 66.2 26.1 0
1042 1043.9 1046.3 1055 1070.5 1088.8 1114.5 1141 1165.7 1188.9
1211.6 1230 1243 1254.6 1264.8 1276.8 1294.7 1318.9 1355.1 1413.6
1501.1 1617.6 1764 1956.8 2204.8 2466.2 2739.3 2944.7 2970.8 2577.9
1794 881 243.1 80.7 36.2 10.6 0
1042 1045.4 1049.7 1059.4 1076.3 1097.5 1125.1 1155.1 1184.1 1214
1246.9 1278.8 1310.7 1343.1 1379.8 1427.6 1487.1 1564.4 1664.9 1793.5
1953.9 2136.6 2339.6 2582.2 2847.5 3086.3 3228.4 3203.2 2919.1 2275.3
1386.6 659.2 222.8 77.8 30.4 6.3 0
1042 1047.8 1055 1068.1 1087.9 1112 1143.9 1180.2 1215 1255.6
1302 1355.6 1417 1488.5 1576.5 1688.1 1822.5 1972.8 2128.9 2286.9
2440.6 2581.7 2712.2 2852.9 2998.3 3094 3079.5 2909.9 2537.3 1865.5
1097.1 475.1 176.4 71.5 29 6.8 0
1042 1052.1 1066.1 1086.9 1114.5 1146.8 1188.4 1236.3 1295.2 1369.2
1465.8 1581.8 1709.9 1857.3 1996.9 2120.2 2214.4 2280.6 2321.7 2348.8
2372.9 2383.1 2357 2303.8 2210.6 2026.9 1720.5 1300 847.7 485.2
261.9 149.3 94.2 59.9 33.3 8.2 0
1042 1055.5 1077.2 1105.8 1141 1183.6 1237.7 1310.7 1403.5 1520.4
1649.5 1772.7 1880.5 1958.3 2000.8 2011.4 1994.5 1951 1877.1 1765.5
1617.6 1433.9 1208.2 956.4 726.9 556.7 438.3 348.9 278.4 225.2
177.4 138.2 105.4 70.1 38.2 8.7 0
1042 1059.9 1090.3 1126.5 1168.6 1221.8 1293.8 1390.9 1510.3 1635
1742.3 1819.6 1854.9 1848.6 1806.5 1733.1 1624.3 1473.1 1302 1127.5
979.1 863.6 766.5 666.9 564 473.6 399.2 337.8 283.2 235.4
193.3 155.6 118.9 76.8 45.9 14 0
1042 1064.7 1102.4 1146.4 1199 1263.8 1352.2 1467.7 1592 1691.5
1749 1760.1 1732.6 1674.1 1588.1 1461.9 1308.7 1150.7 1016.8 922.6
863.6 814.3 751 677.1 584.8 513.3 454.3 394.4 341.7 296.3
253.2 206.8 161.4 115.5 71 24.6 0
1042 1071.4 1116.4 1166.7 1225.1 1297.6 1395.3 1518 1632.5 1697.3
1704.6 1664.4 1601.1 1522.4 1418.5 1289.4 1148.3 1024.6 951.6 905.2
840.4 776.6 694 621.5 602.7 562.1 507 452.4 400.6 349.4
298.7 252.3 202 152.7 100.5 36.2 0
1042 1075.8 1126.5 1184.1 1250.3 1328.6 1429.6 1543.1 1639.3 1668.3
1634 1564.4 1489.5 1405.4 1304.9 1186 1065.7 987.8 960.3 907.1
833.7 734.1 642.8 627.3 602.2 561.6 510.8 457.7 406 355.7
305.9 260.5 210.2 163.4 105.8 44.5 0
1042 1080.1 1134.8 1198.1 1270.1 1353.2 1457.1 1571.7 1641.2 1627.7
1557.2 1471.6 1396.2 1323.2 1233.4 1127 1032.3 1003.8 972.4 904.7
800.3 671.8 636 615.2 598.8 558.7 511.3 461.5 409.3 357.6
309.3 251.3 190.9 142.1 87.5 35.3 0
1042 1083 1137.2 1203.4 1278.3 1364.3 1470.6 1584.7 1642.7 1608.9
1521.9 1434.4 1357.1 1282.2 1200.5 1112 1035.7 1017.3 973.8 894.6
767.5 661.6 627.3 601.7 587.7 552.4 510.8 462.5 413.2 364.9
318 256.1 189.9 141.6 70.6 30 0
1042 1081.1 1138.1 1203.9 1278.8 1364.3 1469.7 1584.2 1646.6 1614.2
1527.2 1438.7 1361.4 1287.5 1207.7 1122.7 1047.3 1029.9 983.5 902.3
771.8 665 628.8 599.3 583.8 550 510.8 463.5 415.1 367.8
319 252.3 188 134.8 69.6 27.5 0
